USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3108509401 Picture

View all Type M and T Integral Horsepower Starters

Type M and T Integral Horsepower Starters - 3108509401

Accessories

Schneider Eletric 3108509401 Picture
View all Type M and T Integral Horsepower Starters
Type M and T Integral Horsepower Starters - 3108509401
Accessories

Operator lever - for enclosed 2510M manual starter

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    12.20 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Lever
    Complementary
    quantity per set
    1
    height
    0.4 in
    width
    1.5 in
    depth
    1 in
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901385998
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.02
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.