USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3107405201 Picture

View all Type S Contactors

Type S Contactors - 3107405201

Repair Parts

Schneider Eletric 3107405201 Picture
View all Type S Contactors
Type S Contactors - 3107405201
Repair Parts

Top bell crank bearing - NEMA Size 3 and 4 Type S

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    product or component type
    Accessory kit
    Complementary
    NEMA size
    3
    4
    quantity per set
    1
    height
    0.49 in (12.5 mm)
    width
    0.91 in (23 mm)
    depth
    12.7 mm
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.