USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3106340917 Picture
Discontinued

View all Type S Contactors

Type S Contactors - 3106340917

Legacy Data

Schneider Eletric 3106340917 Picture
Discontinued
View all Type S Contactors
Type S Contactors - 3106340917
Legacy Data

Replacement coil, 24VAC 50Hz, 2-3 pole, NEMA size 2 and 60 Amp contactor

Show more characteristics >
3106340917  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Contactor class 8502 type SD
    Lighting contactor class 8903 type SP
    Complementary
    NEMA size
    2
    System Voltage
    24 V AC 50 Hz
    inrush power in VA
    296 VA
    average consumption
    36 VA
    height
    2.61 in (66.2 mm)
    width
    3.98 in (101.1 mm)
    depth
    2.43 in (61.7 mm)
    Ordering and shipping details
    Category
    18061 - SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.67000000000000004
    Returnability
    N
    Country of origin
    MX
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters (Version 2.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    8502SD and 8536SD, AC Magnetic Contactors and Starters, Size 2, Series A, 2- and 3-Pole (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.