USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3106340044 Picture

View all Type S Contactors

Type S Contactors - 3106340044

Repair Parts

Schneider Eletric 3106340044 Picture
View all Type S Contactors
Type S Contactors - 3106340044
Repair Parts

Replacement coil, 208VAC 60Hz, 4-5 pole, NEMA size 2 and 60 Amp contactor

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    140.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Contactor class 8502 type SD
    Lighting contactor class 8903 type SP
    Complementary
    NEMA size
    2
    System Voltage
    208 V AC 60 Hz
    inrush power in VA
    438 VA
    average consumption
    38 VA
    height
    2.61 in (66.2 mm)
    width
    3.98 in (101.1 mm)
    depth
    2.43 in (61.7 mm)
    Ordering and shipping details
    Category
    18061 - SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901107385
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.68000000000000005
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters (Version 2.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    8502SD and 8536SD, AC Magnetic Contactors and Starters, Size 2, Series A, 2- and 3-Pole (Version 1.1)
    Class 8903 - 30 Ampere and 60 Ampere Mechanically Held AC Magnetic Lighting Contactors, Types SM and SP, Series A (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.