USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3105752952 Picture

View all Type K Manual Switches

Type K Manual Switches - 3105752952

Accessories

Schneider Eletric 3105752952 Picture
View all Type K Manual Switches
Type K Manual Switches - 3105752952
Accessories

Replacement Cover with Gasket for 2510KW - without Pilot Light

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    156.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    range of product
    Series B
    K
    provided equipment
    Gasket
    Complementary
    Compatibility
    KW manual starter
    For Use With
    Enclosure
    Pilot Light
    No indicator
    Pilot Light
    No indicator
    height
    4.32 in
    width
    2.9 in
    depth
    1.75 in
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901007944
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.2
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    9998DRC7 and DRC9 Contact Replacement Kits for 8910DPA Definite Purpose Contactors, 75 A and 90 A (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.