USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3105211101 Picture

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 3105211101

Section 18 Misc.

Schneider Eletric 3105211101 Picture
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 3105211101
Section 18 Misc.

BREAK GLASS YELLOW BUMPER 30MM K

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    14.30 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    18061 - SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901007890
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Harmony™ 9001K/SK/KX 30 mm Push Buttons (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    30mm Push Buttons Brochure (Version 1.0)
    Date 2/7/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.