USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3104140051 Picture

View all Type S Contactors

Type S Contactors - 3104140051

Repair Parts

Schneider Eletric 3104140051 Picture
View all Type S Contactors
Type S Contactors - 3104140051
Repair Parts

Replacement coil, 220/240VAC 50/60Hz, NEMA size 00, 0, 1 and 30 Amp contactor

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    98.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Contactor class 8502 type SA (series A)/SB/SC
    Starter class 8536 type SA (series A)/SB/SC
    Lighting contactor class 8903 type SM
    Complementary
    NEMA size
    0
    1
    00
    System Voltage
    220 V AC 50 Hz
    240 V AC 60 Hz
    inrush power in VA
    245 VA
    232 VA
    average consumption
    27 VA
    26 VA
    height
    2.15 in (54.7 mm)
    width
    3.21 in (81.5 mm)
    depth
    1.9 in (48.3 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901417170
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.44
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters (Version 2.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    8502SC and 8536SC, AC Magnetic Contactors and Starters, Size 1 and 1P, Series A and B, 2- and 3-Pole (Version 1.1)
    Class 8903 - 30 Ampere and 60 Ampere Mechanically Held AC Magnetic Lighting Contactors, Types SM and SP, Series A (Version 0)
    Handout
    Date
    Size
    Add to My Documents
    NEMA Promotion (Version 1)
    Date 1/10/18
    Size 3.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.