
View all
NEMA Type S Motor Starters (8536 8736 8606)
NEMA Type S Motor Starters (8536 8736 8606) - 3104140011
Legacy Data

View all
NEMA Type S Motor Starters (8536 8736 8606)
NEMA Type S Motor Starters (8536 8736 8606)
-
3104140011
Legacy Data

Replacement coil, 12VAC 60Hz, NEMA size 00, 0, 1 and 30 Amp lighting contactor
Show more characteristics >
3104140011 has not been replaced. Please contact your customer care center for more information.
-
Characteristics
Main product or component type Coilaccessory / separate part destination Contactor class 8502 type SA (series A)/SB/SCStarter class 8536 type SA (series A)/SB/SCLighting contactor class 8903 type SMComplementary System Voltage 12 V AC 60 Hzinrush power in VA 245 VAaverage consumption 27 VAheight 2.15 in (54.7 mm)width 3.21 in (81.5 mm)depth 1.9 in (48.3 mm)Ordering and shipping details Category 18079 - SPARE PARTS DISCOUNT CP10Discount Schedule CP10Nbr. of units in pkg. 1Package weight(Lbs) 0.10000000000000001Returnability NCountry of origin MX -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.