USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3101840061 Picture
Discontinued

View all 9050 A/H Pneumatic Timers

9050 A/H Pneumatic Timers - 3101840061

Legacy Data

Schneider Eletric 3101840061 Picture
Discontinued
View all 9050 A/H Pneumatic Timers
9050 A/H Pneumatic Timers - 3101840061
Legacy Data

Replacement coil, 115/125VDC, 9050C timer

Show more characteristics >
3101840061  has not been replaced. Please contact your customer care center for more information.
  • Price
    312.00 USD
Add to My Products Add to My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Timing relay class 9050 type C
    Complementary
    System Voltage
    115 V DC
    125 V DC
    average coil consumption
    14 W
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901992059
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1400000000000001
    Returnability
    N
    Country of origin
    US
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.