USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3101240049 Picture
Discontinued

View all Type S Contactors

Type S Contactors - 3101240049

Legacy Data

Schneider Eletric 3101240049 Picture
Discontinued
View all Type S Contactors
Type S Contactors - 3101240049
Legacy Data

Replacement coil, 208VAC 60Hz, 8502A contactor or 8536A starter, series B or C

Show more characteristics >
3101240049  has not been replaced. Please contact your customer care center for more information.
  • Price
    85.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Contactor class 8502 type A series B/C
    Starter class 8536 type A series B/C
    Complementary
    NEMA size
    00
    System Voltage
    208 V AC 60 Hz
    inrush power in VA
    118 VA
    average consumption
    10.5 VA
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901107163
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.28000000000000003
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.