USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3100240319 Picture

View all Class 8965 Definite Purpose Reversing / Hoist Contactors

Class 8965 Definite Purpose Reversing / Hoist Contactors - 3100240319

Accessories

Schneider Eletric 3100240319 Picture
View all Class 8965 Definite Purpose Reversing / Hoist Contactors
Class 8965 Definite Purpose Reversing / Hoist Contactors - 3100240319
Accessories

Replacement coil, 24VAC 60Hz, 8965 hoist contactor, series B or C

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    79.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Contactor class 8965 type R
    Complementary
    System Voltage
    24 V AC 60 Hz
    height
    1.89 in (48 mm)
    width
    39.6 mm
    depth
    25.8 mm
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901037989
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.56000000000000005
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 16: Contactors and Starters (Version 1.7)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    8965RO Series B Reversing AC Magnetic Contactors (Version 1.1)
    8965RO Series C Reversing AC Magnetic Contactors (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.