USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3100208150 Picture

View all Class 8965 Definite Purpose Reversing / Hoist Contactors

Class 8965 Definite Purpose Reversing / Hoist Contactors - 3100208150

Accessories

Schneider Eletric 3100208150 Picture
View all Class 8965 Definite Purpose Reversing / Hoist Contactors
Class 8965 Definite Purpose Reversing / Hoist Contactors - 3100208150
Accessories

contact carrier, 8965 R hoist contactor, series C

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    39.40 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part destination
    Contactor class 8965 type R
    Complementary
    series name
    C
    quantity per set
    1
    height
    2.87 in (73 mm)
    width
    56.9 mm
    depth
    0.94 in (23.8 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901418351
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.0000000000000001E-2
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 16: Contactors and Starters (Version 1.7)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    8965RO Series C Reversing AC Magnetic Contactors (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.