USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2959S49W38A Picture

View all 9050 A/H Pneumatic Timers

9050 A/H Pneumatic Timers - 2959S49W38A

Accessories

Schneider Eletric 2959S49W38A Picture
View all 9050 A/H Pneumatic Timers
9050 A/H Pneumatic Timers - 2959S49W38A
Accessories

Replacement coil, 440/480VAC 50/60Hz, 9050A timer

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    132.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    Complementary
    System Voltage
    480 V AC 60 Hz
    440 V AC 50 Hz
    inrush power in VA
    74 VA
    average consumption
    17 VA
    connections - terminals
    Screw-clamp terminals
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901861850
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.28999999999999998
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters (Version 2.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    AC Pneumatic Timing Relay, Class 9050 Type AO Series A (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.