USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 29409 Picture
Discontinued

View all Compact NSF/NSJ

Compact NSF/NSJ - 29409

separate components

Schneider Eletric 29409 Picture
Discontinued
View all Compact NSF/NSJ
Compact NSF/NSJ - 29409
separate components

voltage release Compact MN - 525 V AC 50Hz

Show more characteristics >
29409  has not been replaced. Please contact your customer care center for more information.
  • Price
    717.00 USD
Add to My Products Remove from My Products

  • Main
    device short name
    MN
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Compact NSF
    Compact NS
    Compact NR
    Compact NB
    Compact NSJ
    voltage release type
    Undervoltage release
    [Uc] control circuit voltage
    600 V AC
    525 V AC
    Complementary
    threshold tripping voltage
    0.35...0.7 Un - during opening time
    0.85 Un - during closing time
    supply holding power
    < 5 VA
    response time
    < 50 ms
    auxiliary connection terminal
    Screw terminal 0...1.5 mm²
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901110132
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.80000000000000004
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.