Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2934D130X2 Picture

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 2934D130X2

Section 29 Misc.

Schneider Eletric 2934D130X2 Picture
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 2934D130X2
Section 29 Misc.

HUB

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    11.60 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    18094 - SPARE PARTS DISCOUNT DS1
    Discount Schedule
    DS1
    GTIN
    00785901817611
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.0000000000000003E-2
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov