USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all EZ Meter-Pak Meter Centers
Schneider Eletric 29007 Picture

29007

Product Logo
Schneider Eletric 29007 Picture
29007
Product Logo

EZ meter pak, cover, Lexan

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    16.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Mounting accessory
    product or component type
    Cover
    range of product
    EZ meter-pak
    Complementary
    Device Application
    meter socket
    Ordering and shipping details
    Category
    00027 - METERING ACCESSORIES
    Discount Schedule
    DE4
    GTIN
    00785901451259
    Package weight(Lbs)
    0.09 kg (0.19 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    "ERROR:#N/A"
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Digest 178 Catalog 02: Metering Equipment (Version 178)
    EZ Meter-Pak™ Meter Centers (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    Meter Centers Brochure (Version 1.0)
    Date 1/1/09
    Size 340.1 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    EZ Meter-Pak Meter Centers (Version 1.0)
    Date 10/1/18
    Size 314.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /