USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric 27109 Picture

27109

Green premium brand logo
Schneider Eletric 27109 Picture
27109
Green premium brand logo

voltage release - MX + OF - 1 NO/NC 110..277 V AC - 110...130 V DC - for C60

Show more characteristics
Commercial status
Discontinued on 21 March 2019
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    140.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multi 9
    product or component type
    Shunt trip release with OC contact
    device short name
    MX + OF
    signal contacts composition
    1 C/O
    [Ie] rated operational current
    1 A 277 V AC 50/60 Hz
    0.3 A 110 V DC
    0.3 A 125 V DC
    0.4 A 120 V AC 50/60 Hz
    0.8 A 240 V AC 50/60 Hz
    [Uc] control circuit voltage
    110...277 V AC 50/60 Hz
    110...130 V DC
    9 mm pitches
    2
    Complementary
    range compatibility
    Multi 9 C60
    Multi 9 C60H-DC
    impulse duration
    8 ms
    local signalling
    Action indicator
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    height
    3.25 in (82.5 mm)
    width
    0.71 in (18 mm)
    depth
    2.68 in (68 mm)
    connections - terminals
    Pad terminal - 1 0.00 in² (2.5 mm²) - flexible
    wire stripping length
    0.35 in (9 mm)
    tightening torque
    8.85 lbf.in (1 N.m)
    Environment
    standards
    UL 489
    EN/IEC 60947-5-1
    product certifications
    ASTA
    LCIE
    KEMA
    ASEFA
    tropicalisation
    2 EN/IEC 60947-5-1
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    Ordering and shipping details
    Category
    00908 - C60N SUPPLEMENTARY PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901834472
    Package weight(Lbs)
    0.07 kg (0.16 lb(US))
    Returnability
    No
    Country of origin
    BE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    "ERROR:#N/A"
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Multi 9™ System Catalog (Version 2.3)
    Date 11/4/14
    Size 2 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    UL 489 Multi 9 C60 Miniature Circuit Breakers with 480Y/277 Vac Rating Handout (Version 1.0)
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /