USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric 27053 Picture
Discontinued

27053

Schneider Eletric 27053 Picture
Discontinued
27053

Screw connectors for ring terminal - set of 8

Show more characteristics
2705327053  has not been replaced. Please contact your customer care center for more information.
  • Price*
    51.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product or component type
    Terminal
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 8
    Complementary
    connections - terminals
    Ring terminal
    tightening torque
    17.70 lbf.in (2 N.m)
    range compatibility
    Multi 9 C60H-DC
    Multi 9 C60
    Acti 9 C60H-DC
    Acti 9 iSW
    Acti 9 iC40
    Acti 9 iC60
    Acti 9 Reflex iC60
    Acti 9 iID
    Acti 9 iDPN Vigi
    Acti 9 iSW-NA
    Acti 9 SW60-DC
    Acti 9 C60NA-DC
    Acti 9 C60PV-DC
    Acti 9 C120NA-DC
    Multi 9 DPN
    Multi 9 DPN Vigi
    Multi 9 ID
    Multi 9 STI
    Ordering and shipping details
    Category
    01078-DE2 MISC
    Discount Schedule
    DE2
    GTIN
    03303430270539
    Package weight(Lbs)
    0.08 lb(US) (0.036 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    "ERROR:#N/A"
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Multi 9 - Catalogue 2018 - Multistandard protection for OEM (Version 2.3)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /