Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 2510MCW1 Picture

    Range: Type M and T Integral Horsepower Starters

    2510 M&T Integral Horsepower Starters

    2510MCW1

    Schneider Eletric 2510MCW1 Picture
    Range: Type M and T Integral Horsepower Starters

    2510 M&T Integral Horsepower Starters

    2510MCW1

    Manual Starter - NEMA 4 Polyester - 2P - Size M1 - No Indicator - 600VAC

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      917.90 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Manual Starter
      range of product
      M
      NEMA size
      M-1
      Complementary
      control type
      Push-button
      local signalling
      No indicator
      motor power hp
      2 hp at 115 V AC 1 phase
      3 hp at 230 V AC 1 phase
      System Voltage
      600 V AC
      poles description
      2P
      motor starter type
      Non reversing
      electrical connection
      Pressure wire clamp
      thermal overload type
      Melting alloy
      number of thermal units required
      1
      AWG gauge
      AWG 14...AWG 8 (copper)
      auxiliary contact composition
      Without
      height
      12.13 in
      width
      6.5 in
      depth
      6.41 in
      Environment
      product certifications
      UL listed file E42243 CCN NLRV
      CSA LR60905 class 3211 05
      NEMA degree of protection
      NEMA 4/4X glass polyester
      Ordering and shipping details
      Category
      21103 - 2510,2511,2512 M,T
      Discount Schedule
      CP1
      GTIN
      00785901455943
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      8.0600000000000005
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.