Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 2510MCT2 Picture
    Discontinued

    Schneider Eletric 2510MCT2 Picture
    Discontinued

    Manual Starter - NEMA 4X/7/9 - 2P - Size M1P - 600VAC

    Show more characteristics >
    2510MCT2  has not been replaced. Please contact your customer care center for more information.
    • Price
      1691.00 USD

    • Main
      product or component type
      Manual Starter
      range of product
      M
      NEMA size
      M-1P
      Complementary
      control type
      Push-button
      local signalling
      No indicator
      motor power hp
      3 hp at 115 V AC 1 phase
      5 hp at 230 V AC 1 phase
      System Voltage
      600 V AC
      poles description
      2P
      motor starter type
      Non reversing
      electrical connection
      Box lugs
      thermal overload type
      Melting alloy
      number of thermal units required
      1
      AWG gauge
      AWG 14...AWG 6 (copper)
      auxiliary contact composition
      Without
      height
      10.5 in
      width
      6 in
      depth
      6.13 in
      Environment
      product certifications
      UL listed file E58760 CCN NPXZ
      CSA LR26817 class 3218 04
      NEMA degree of protection
      NEMA 7/9
      NEMA 4X cast iron
      Ordering and shipping details
      Category
      21103 - 2510,2511,2512 M,T
      Discount Schedule
      CP1
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      25
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.