Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 2510MCR3 Picture

    Range: Type M and T Integral Horsepower Starters

    2510 M&T Integral Horsepower Starters

    2510MCR3

    Schneider Eletric 2510MCR3 Picture
    Range: Type M and T Integral Horsepower Starters

    2510 M&T Integral Horsepower Starters

    2510MCR3

    Manual Starter - NEMA 7&9 - 3P - Size M1 - 600VAC

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      1291.80 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Manual Starter
      range of product
      M
      NEMA size
      M-1
      Complementary
      control type
      Push-button
      local signalling
      No indicator
      motor power hp
      7.5 hp at 200...230 V AC 3 phases
      10 hp at 380...575 V AC 3 phases
      System Voltage
      600 V AC
      poles description
      3P
      motor starter type
      Non reversing
      electrical connection
      Pressure wire clamp
      thermal overload type
      Melting alloy
      number of thermal units required
      3
      AWG gauge
      AWG 14...AWG 8 (copper)
      auxiliary contact composition
      Without
      height
      10.5 in
      width
      6 in
      depth
      6.13 in
      Environment
      product certifications
      UL listed file E58760 CCN NPXZ
      CSA LR26817 class 3218 04
      NEMA degree of protection
      NEMA 7/9 cast iron
      Ordering and shipping details
      Category
      21103 - 2510,2511,2512 M,T
      Discount Schedule
      CP1
      GTIN
      00785901800620
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      31
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.