Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 2510MCG3Y76 Picture
    To be discontinued

    Schneider Eletric 2510MCG3Y76 Picture
    To be discontinued

    Special Manual Starter - NEMA 1 - 3P - Size M1 - No Indicator - 600VAC

    Show more characteristics >
    2510MCG3Y76  has not been replaced. Please contact your customer care center for more information.
    • Price
      386.00 USD

    • Main
      product or component type
      Manual Starter
      range of product
      M
      NEMA size
      M-1
      Complementary
      control type
      Push-button
      local signalling
      No indicator
      motor power hp
      7.5 hp at 200...230 V AC 3 phases
      System Voltage
      600 V AC
      poles description
      3P
      motor starter type
      Non reversing
      electrical connection
      Pressure wire clamp
      AWG gauge
      AWG 14...AWG 8 (copper)
      auxiliary contact composition
      Without
      height
      8.63 in
      width
      5 in
      depth
      4.13 in
      Environment
      product certifications
      UL listed file E42243 CCN NLRV
      CSA LR60905 class 3211 05
      NEMA degree of protection
      NEMA 1 painted sheet steel
      Ordering and shipping details
      Category
      21103 - 2510,2511,2512 M,T
      Discount Schedule
      CP1
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      4
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.