Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2510MCG2V02P11 Picture

Range: Type M and T Integral Horsepower Starters

2510 M&T Integral Horsepower Starters

2510MCG2V02P11

Schneider Eletric 2510MCG2V02P11 Picture
Range: Type M and T Integral Horsepower Starters

2510 M&T Integral Horsepower Starters

2510MCG2V02P11

Manual Starter - NEMA 1 - Buttons - 2P - Size M1P - Red Indicator - 600VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    624.30 USD
Add to My Products Remove from My Products

  • Main
    Product
    Manual Starter
    Type
    M
    NEMA Size
    M-1P
    Complementary
    Control Unit
    Push-button
    Pilot Light
    Red indicator, 120 V
    Horsepower Rating
    3 hp at 115 V AC 1 phase
    5 hp at 230 V AC 1 phase
    System Voltage
    600 V AC
    Number of Poles
    2P
    Starter Type
    Non reversing
    Electrical Connection
    Box lugs
    Overload Relay Type
    Melting alloy
    Number of Thermal Units Required
    1
    Wire Gauge
    AWG 14...AWG 6 (copper)
    Auxiliary Contacts
    Without
    height
    10 in
    width
    6 in
    depth
    5.22 in
    Environment
    Certifications
    UL listed file E42243 CCN NLRV
    CSA LR60905 class 3211 05
    NEMA Enclosure Rating
    NEMA 1 painted sheet steel
    Ordering and shipping details
    Category
    21103 - 2510,2511,2512 M,T
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.