Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2510MCA3X1 Picture

Range: Type M and T Integral Horsepower Starters

2510 M&T Integral Horsepower Starters

2510MCA3X1

Schneider Eletric 2510MCA3X1 Picture
Range: Type M and T Integral Horsepower Starters

2510 M&T Integral Horsepower Starters

2510MCA3X1

Manual Starter - NEMA 12 - 3P - Size M1 - No Indicator - NO Aux Contact 600VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    661.40 USD
Add to My Products Remove from My Products

  • Main
    Product
    Manual Starter
    Type
    M
    NEMA Size
    M-1
    Complementary
    Control Unit
    Push-button
    Pilot Light
    No indicator
    Horsepower Rating
    7.5 hp at 200...230 V AC 3 phases
    10 hp at 380...575 V AC 3 phases
    System Voltage
    600 V AC
    Number of Poles
    3P
    Starter Type
    Non reversing
    Electrical Connection
    Pressure wire clamp
    Overload Relay Type
    Melting alloy
    Number of Thermal Units Required
    3
    Wire Gauge
    AWG 14...AWG 8 (copper)
    Auxiliary Contacts
    1 NO
    height
    10.92 in
    width
    5.78 in
    depth
    5.76 in
    Environment
    Certifications
    UL listed file E42243 CCN NLRV
    CSA LR60905 class 3211 05
    NEMA Enclosure Rating
    NEMA 12 painted sheet steel
    Ordering and shipping details
    Category
    21103 - 2510,2511,2512 M,T
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.