USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2510MBG2V06P11X1 Picture
Discontinued

View all Type M and T Integral Horsepower Starters

Type M and T Integral Horsepower Starters - 2510MBG2V06P11X1

Legacy Data

Schneider Eletric 2510MBG2V06P11X1 Picture
Discontinued
View all Type M and T Integral Horsepower Starters
Type M and T Integral Horsepower Starters - 2510MBG2V06P11X1
Legacy Data

Manual Starter - NEMA 1 - Buttons - 3P - Size M0 - Red Indicator-NO Aux Contact - 600VAC

Show more characteristics >
2510MBG2V06P11X1  has not been replaced. Please contact your customer care center for more information.
  • Price
    513.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Manual Starter
    range of product
    M
    NEMA size
    M-0
    Complementary
    control type
    Push-button
    local signalling
    Red indicator, 480 V
    motor power hp
    3 hp at 200...230 V AC 3 phases
    5 hp at 380...575 V AC 3 phases
    System Voltage
    600 V AC
    poles description
    3P
    motor starter type
    Non reversing
    electrical connection
    Pressure wire clamp
    thermal overload type
    Melting alloy
    number of thermal units required
    3
    AWG gauge
    AWG 14...AWG 8 (copper)
    auxiliary contact composition
    1 NO
    height
    8.63 in
    width
    5 in
    depth
    4.13 in
    Environment
    product certifications
    UL listed file E42243 CCN NLRV
    CSA LR60905 class 3211 05
    NEMA degree of protection
    NEMA 1 painted sheet steel
    Ordering and shipping details
    Category
    21103 - 2510,2511,2512 M,T
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.