Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2510MBG1Y76 Picture
Discontinued

Schneider Eletric 2510MBG1Y76 Picture
Discontinued

Special Manual Starter - NEMA 1 - 2P - Size M0 - No Indicator - 600VAC

Show more characteristics >
2510MBG1Y76  has not been replaced. Please contact your customer care center for more information.
  • Price
    264.00 USD

  • Main
    Product
    Manual Starter
    Type
    M
    NEMA Size
    M-0
    Complementary
    Control Unit
    Push-button
    Pilot Light
    No indicator
    Horsepower Rating
    1 hp at 115 V AC 1 phase
    System Voltage
    600 V AC
    Number of Poles
    2P
    Starter Type
    Non reversing
    Electrical Connection
    Pressure wire clamp
    Wire Gauge
    AWG 14...AWG 8 (copper)
    Auxiliary Contacts
    Without
    height
    8.63 in
    width
    5 in
    depth
    4.13 in
    Environment
    Certifications
    UL listed file E42243 CCN NLRV
    CSA LR60905 class 3211 05
    NEMA Enclosure Rating
    NEMA 1 painted sheet steel
    Ordering and shipping details
    Category
    21103 - 2510,2511,2512 M,T
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.