Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2510MBA2V03P11X2Y92 Picture
Discontinued

Range: Type M and T Integral Horsepower Starters

Legacy Data

2510MBA2V03P11X2Y92

Schneider Eletric 2510MBA2V03P11X2Y92 Picture
Discontinued
Range: Type M and T Integral Horsepower Starters

Legacy Data

2510MBA2V03P11X2Y92

Manual Starter - NEMA 12 - 3P - Size M0 - Red Indicator-NC Aux Contact - 600VAC

Show more characteristics >
2510MBA2V03P11X2Y92  has not been replaced. Please contact your customer care center for more information.
  • Price
    752.00 USD

  • Main
    Product
    Manual Starter
    Type
    M
    NEMA Size
    M-0
    Complementary
    Control Unit
    Push-button
    Pilot Light
    Red indicator, 240 V
    Horsepower Rating
    3 hp at 200...230 V AC 3 phases
    5 hp at 380...575 V AC 3 phases
    System Voltage
    600 V AC
    Number of Poles
    3P
    Starter Type
    Non reversing
    Electrical Connection
    Pressure wire clamp
    Overload Relay Type
    Melting alloy
    Number of Thermal Units Required
    3
    Wire Gauge
    AWG 14...AWG 8 (copper)
    Auxiliary Contacts
    1 NC
    height
    10.92 in
    width
    5.78 in
    depth
    5.76 in
    Environment
    Certifications
    CSA LR60905 class 3211 05
    UL listed file E42243 CCN NLRV
    NEMA Enclosure Rating
    NEMA 12 painted sheet steel
    Ordering and shipping details
    Category
    21103 - 2510,2511,2512 M,T
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.