Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 2510MBA1X1 Picture
    Discontinued

    Schneider Eletric 2510MBA1X1 Picture
    Discontinued

    Manual Starter - NEMA 12 - 2P - Size M0 - No Indicator-NO Aux Contact - 600VAC

    Show more characteristics >
    2510MBA1X1  has not been replaced. Please contact your customer care center for more information.
    • Price
      521.00 USD

    • Main
      product or component type
      Manual Starter
      range of product
      M
      NEMA size
      M-0
      Complementary
      control type
      Push-button
      local signalling
      No indicator
      motor power hp
      2 hp at 230 V AC 1 phase
      1 hp at 115 V AC 1 phase
      System Voltage
      600 V AC
      poles description
      2P
      motor starter type
      Non reversing
      electrical connection
      Pressure wire clamp
      thermal overload type
      Melting alloy
      number of thermal units required
      1
      AWG gauge
      AWG 14...AWG 8 (copper)
      auxiliary contact composition
      1 NO
      height
      10.92 in
      width
      5.78 in
      depth
      5.76 in
      Environment
      product certifications
      UL listed file E42243 CCN NLRV
      CSA LR60905 class 3211 05
      NEMA degree of protection
      NEMA 12 painted sheet steel
      Ordering and shipping details
      Category
      21103 - 2510,2511,2512 M,T
      Discount Schedule
      CP1
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      8
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.