Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2510KS1AG Picture
Discontinued

Range: Type K Manual Switches

Legacy Data

2510KS1AG

Schneider Eletric 2510KS1AG Picture
Discontinued
Range: Type K Manual Switches

Legacy Data

2510KS1AG

Manual Switch - SS Flush - 2P - Toggle Operated - Green Indicator - 600VAC

Show more characteristics >
2510KS1AG  has not been replaced. Please contact your customer care center for more information.
  • Price
    138.00 USD

  • Main
    Product
    Single Unit Manual Switch
    Type
    K
    Complementary
    Line Rated Current
    30 A
    Horsepower Rating
    3 hp at 460 V AC
    2 hp at 230 V AC
    2 hp at 115 V AC
    3 hp at 575 V AC
    1 hp at 90 V DC
    2 hp at 115 V DC
    1.5 hp at 230 V DC
    System Voltage
    600 V AC
    230 V DC
    Number of Poles
    2P
    Control Unit Type
    Toggle
    Phase
    1 phase
    Pilot Light
    Green indicator 115 V
    Starter Type
    Non reversing
    Electrical Connection
    Screw clamp terminals
    Wire Gauge
    AWG 14...AWG 10 (copper)
    height
    4.5 in
    width
    2.75 in
    depth
    2.5 in
    Environment
    Certifications
    CE
    CSA LR25490 class 3211 05
    UL listed file E42243 CCN NLRV
    NEMA Enclosure Rating
    Not rated (flush plate) stainless steel standard size
    Ordering and shipping details
    Category
    21102 - 2510,2511,2512 K
    Discount Schedule
    CP1
    GTIN
    00785901738831
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 8/20/18
    Size 5.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.