Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2510KR8 Picture

Range: Type K Manual Switches

2510K Manual Switches

2510KR8

Schneider Eletric 2510KR8 Picture
Range: Type K Manual Switches

2510K Manual Switches

2510KR8

Special Manual Switch - NEMA 7&9 - 3P - Toggle Operated - No Indicator - 600VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    499.70 USD
Add to My Products Remove from My Products

  • Main
    Product
    Single Unit Manual Switch
    Type
    K
    Complementary
    Line Rated Current
    20 A
    Cable Entry
    0.75 NPT (top and bottom)
    Horsepower Rating
    2 hp at 115 V AC
    1 hp at 90 V DC
    2 hp at 115 V DC
    1.5 hp at 230 V DC
    7.5 hp at 230 V AC
    10 hp at 460 V AC
    10 hp at 575 V AC
    System Voltage
    600 V AC
    230 V DC
    Number of Poles
    3P
    Control Unit Type
    Toggle
    Phase
    3 phases
    Pilot Light
    No indicator
    Starter Type
    Non reversing
    Electrical Connection
    Screw clamp terminals
    Wire Gauge
    AWG 14...AWG 10 (copper)
    height
    6.36 in
    width
    3.95 in
    depth
    4.35 in
    Environment
    Certifications
    UL listed file E58760 CCN NPXZ
    CE
    CSA LR26817 class 3218 04
    NEMA Enclosure Rating
    NEMA 3R/7/9 cast aluminium standard size
    Ordering and shipping details
    Category
    21102 - 2510,2511,2512 K
    Discount Schedule
    CP1
    GTIN
    00785901309574
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.6000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 8/20/18
    Size 5.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.