Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2510KGJ1 Picture

Range: Type K Manual Switches

2510K Manual Switches

2510KGJ1

Schneider Eletric 2510KGJ1 Picture
Range: Type K Manual Switches

2510K Manual Switches

2510KGJ1

Manual Switch - NEMA 1 Oversized - 2P - Toggle Operated - No Indicator - 600VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    83.40 USD
Add to My Products Remove from My Products

  • Main
    Product
    Single Unit Manual Switch
    Type
    K
    Complementary
    Line Rated Current
    30 A
    Cable Entry
    0.5" and 0.75" knock-outs (top and bottom)
    Horsepower Rating
    3 hp at 460 V AC
    2 hp at 230 V AC
    2 hp at 115 V AC
    3 hp at 575 V AC
    1 hp at 90 V DC
    2 hp at 115 V DC
    1.5 hp at 230 V DC
    System Voltage
    600 V AC
    230 V DC
    Number of Poles
    2P
    Control Unit Type
    Toggle
    Phase
    1 phase
    Pilot Light
    No indicator
    Starter Type
    Non reversing
    Electrical Connection
    Screw clamp terminals
    Wire Gauge
    AWG 14...AWG 10 (copper)
    height
    4.25 in
    width
    2.88 in
    depth
    2.75 in
    Environment
    Certifications
    CE
    CSA LR25490 class 3211 05
    UL listed file E42243 CCN NLRV
    NEMA Enclosure Rating
    NEMA 1 painted sheet steel oversized
    Ordering and shipping details
    Category
    21102 - 2510,2511,2512 K
    Discount Schedule
    CP1
    GTIN
    00785901486541
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1100000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 8/20/18
    Size 5.7 MB
    Date 8/8/18
    Size 5.3 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 7/19/18
    Size 113.2 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 7/19/18
    Size 185.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.