USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2510KF4 Picture
Discontinued

View all Type K Manual Switches

Type K Manual Switches - 2510KF4

2510K Manual Switches

Schneider Eletric 2510KF4 Picture
Discontinued
View all Type K Manual Switches
Type K Manual Switches - 2510KF4
2510K Manual Switches

Manual Switch - Flush Mount - 3P - Key Operated - No Indicator - 600VAC

Show more characteristics >
2510KF4  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    179.72 USD
Add to My Products Remove from My Products

  • Main
    Product
    Single Unit Manual Switch
    Type
    K
    Complementary
    Line Rated Current
    30 A
    Horsepower Rating
    2 hp at 115 V AC
    1 hp at 90 V DC
    2 hp at 115 V DC
    1.5 hp at 230 V DC
    7.5 hp at 230 V AC
    10 hp at 460 V AC
    10 hp at 575 V AC
    System Voltage
    600 V AC
    230 V DC
    Number of Poles
    3P
    Control Unit Type
    Key
    Phase
    3 phases
    Pilot Light
    No indicator
    Starter Type
    Non reversing
    Electrical Connection
    Screw clamp terminals
    Wire Gauge
    AWG 14...AWG 10 (copper)
    height
    4.25 in
    width
    2.44 in
    depth
    2.75 in
    Environment
    Certifications
    UL listed file E42243 CCN NLRV
    CSA LR25490 class 3211 05
    NEMA Enclosure Rating
    Not rated (flush plate) painted sheet steel standard size
    Ordering and shipping details
    Category
    21102 - 2510,2511,2512 K
    Discount Schedule
    CP1
    GTIN
    00785901459347
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 8/20/18
    Size 5.7 MB
    Digest Catalog 16: NEMA Contactors and Starters
    Certificate
    Date
    Size
    Add to My Documents
    Date 7/19/18
    Size 113.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.