Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 2510KF2BG Picture
    Discontinued

    Range: Type K Manual Switches

    Legacy Data

    2510KF2BG

    Schneider Eletric 2510KF2BG Picture
    Discontinued
    Range: Type K Manual Switches

    Legacy Data

    2510KF2BG

    Manual Switch - Flush Mount - 3P - Toggle Operated - Green Indicator - 600VAC

    Show more characteristics >
    2510KF2BG  has not been replaced. Please contact your customer care center for more information.
    • Price
      215.00 USD

    • Main
      product or component type
      Single Unit Manual Switch
      range of product
      K
      Complementary
      Line Rated Current
      30 A
      motor power hp
      2 hp at 115 V AC
      1 hp at 90 V DC
      2 hp at 115 V DC
      1.5 hp at 230 V DC
      7.5 hp at 230 V AC
      10 hp at 460 V AC
      10 hp at 575 V AC
      System Voltage
      600 V AC
      230 V DC
      poles description
      3P
      control type
      Toggle
      Phase
      3 phases
      local signalling
      Green indicator 208...277 V
      motor starter type
      Non reversing
      electrical connection
      Screw clamp terminals
      AWG gauge
      AWG 14...AWG 10 (copper)
      height
      4.25 in
      width
      2.44 in
      depth
      2.75 in
      Environment
      product certifications
      CSA LR25490 class 3211 05
      UL listed file E42243 CCN NLRV
      NEMA degree of protection
      Not rated (flush plate) painted sheet steel standard size
      Ordering and shipping details
      Category
      21102 - 2510,2511,2512 K
      Discount Schedule
      CP1
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.5
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.