USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2510K1 Picture

View all Type K Manual Switches

Type K Manual Switches - 2510K1

2510K Manual Switches

Schneider Eletric 2510K1 Picture
View all Type K Manual Switches
Type K Manual Switches - 2510K1
2510K Manual Switches

Manual Switch - NEMA 1 - 2P - Toggle Operated - No Indicator - 600VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    156.57 USD
Add to My Products Remove from My Products

2510K1 is replaced by:
Product
Qty
2510KG2
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
  • Main
    Product
    Single Unit Manual Switch
    Type
    K
    Complementary
    Line Rated Current
    30 A
    Cable Entry
    0.5" and 0.75" knock-outs (top and bottom)
    Horsepower Rating
    3 hp at 460 V AC
    2 hp at 230 V AC
    2 hp at 115 V AC
    3 hp at 575 V AC
    1 hp at 90 V DC
    2 hp at 115 V DC
    1.5 hp at 230 V DC
    System Voltage
    600 V AC
    230 V DC
    Number of Poles
    2P
    Control Unit Type
    Toggle
    Phase
    1 phase
    Pilot Light
    No indicator
    Starter Type
    Non reversing
    Electrical Connection
    Screw clamp terminals
    Wire Gauge
    AWG 14...AWG 10 (copper)
    height
    4.25 in
    width
    2.44 in
    depth
    2.75 in
    Environment
    Certifications
    CE
    UL listed file E42243 CCN NLRV
    CSA LR25490 class 3211 05
    NEMA Enclosure Rating
    NEMA 1 painted sheet steel standard size
    Ordering and shipping details
    Category
    21102 - 2510,2511,2512 K
    Discount Schedule
    CP1
    GTIN
    00785901006145
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    0.91000000000000003
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Manual Starters and Switches Selection Guide (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    NEMA Manual SWITCHES 2510_KG NEMA 1 (Version 1.2)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate 25490_S_000 3211-05 - Manual Motor Controllers (Version 1.0)
    UL Certificate E42243 NLRV - Manual Motor Controlers (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Class 2510 Type K Manual Motor Starting Switch (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.