Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 2510FS72PG Picture
    Discontinued

    Range: Fractional Horsepower Starters

    Legacy Data

    2510FS72PG

    Schneider Eletric 2510FS72PG Picture
    Discontinued
    Range: Fractional Horsepower Starters

    Legacy Data

    2510FS72PG

    Duplex Manual Starter-SS Flush-2P Starter-Toggle-1 Selector-Grn Indicator-277VAC

    Show more characteristics >
    2510FS72PG  has not been replaced. Please contact your customer care center for more information.
    • Price
      278.00 USD

    • Main
      product or component type
      Duplex Unit Manual Starter
      range of product
      F
      thermal overload type
      Melting alloy
      Complementary
      Line Rated Current
      16 A
      cable entry
      Without
      motor power hp
      1 hp at 115 V AC
      1 hp at 277 V AC
      0.75 hp at 115 V DC
      0.75 hp at 230 V DC
      2 hp at 230 V AC
      System Voltage
      277 V AC
      230 V DC
      poles description
      2P
      control type
      Toggle switch
      Phase
      1 phase
      local signalling
      Green indicator
      reset
      Manual
      motor starter type
      Non reversing
      electrical connection
      Screw clamp terminals
      AWG gauge
      AWG 14...AWG 12 (copper)
      height
      4.5 in
      width
      4.56 in
      depth
      2.75 in
      Environment
      product certifications
      CSA LR25490 class 3211 05
      CE
      UL listed file E42243 CCN NLRV
      NEMA degree of protection
      Not rated (flush plate) stainless steel standard size
      Ordering and shipping details
      Category
      21101 - 2510,2511,2512 F
      Discount Schedule
      CP1
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.45000000000000001
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.