Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 2510FS1PG Picture

    Range: Fractional Horsepower Starters

    2510F Fractional Horsepower Starters

    2510FS1PG

    Schneider Eletric 2510FS1PG Picture
    Range: Fractional Horsepower Starters

    2510F Fractional Horsepower Starters

    2510FS1PG

    FHP Manual Starter - SS Flush Mount - 1P - Toggle Operated-Grn Indicator-277VAC

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      132.90 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Single Unit Manual Starter
      range of product
      F
      thermal overload type
      Melting alloy
      Complementary
      Line Rated Current
      16 A
      cable entry
      Without
      motor power hp
      1 hp at 115 V AC
      1 hp at 230 V AC
      1 hp at 277 V AC
      System Voltage
      277 V AC
      poles description
      1P
      control type
      Toggle switch
      Phase
      1 phase
      local signalling
      Green indicator
      reset
      Manual
      motor starter type
      Non reversing
      electrical connection
      Screw clamp terminals
      AWG gauge
      AWG 14...AWG 12 (copper)
      height
      4.5 in
      width
      2.75 in
      depth
      2.19 in
      Environment
      product certifications
      CSA LR25490 class 3211 05
      CE
      UL listed file E42243 CCN NLRV
      NEMA degree of protection
      Not rated (flush plate) stainless steel standard size
      Ordering and shipping details
      Category
      21101 - 2510,2511,2512 F
      Discount Schedule
      CP1
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.45000000000000001
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.