
View all
Fractional Horsepower Starters
Fractional Horsepower Starters - 2510FG1P
2510F Fractional Horsepower Starters

View all
Fractional Horsepower Starters
Fractional Horsepower Starters
-
2510FG1P
2510F Fractional Horsepower Starters

FHP Manual Starter - NEMA 1 - 1P - Toggle Operated - Red Indicator - 277VAC
Show more characteristics >-
Product availabilityStock - Normally stocked in distribution facility
-
Characteristics
Main Product Single Unit Manual StarterType FOverload Relay Type Melting alloyComplementary Line Rated Current 16 Acable entry 0.5" and 0.75" knock-outs (top and bottom)Horsepower Rating 1 hp at 115 V AC1 hp at 230 V AC1 hp at 277 V ACSystem Voltage 277 V ACNumber of Poles 1PControl Unit Toggle switchPhase 1 phasePilot Light Red indicatorreset Manualmotor starter type Non reversingelectrical connection Screw clamp terminalsWire Gauge AWG 14...AWG 12 (copper)height 4.25 inwidth 2.44 indepth 2.75 inEnvironment product certifications UL listed file E42243 CCN NLRVCSA LR25490 class 3211 05NEMA Enclosure Rating NEMA 1 plastic standard sizeOrdering and shipping details Category 21101 - 2510,2511,2512 FDiscount Schedule CP1GTIN 00785901553946Nbr. of units in pkg. 1Package weight(Lbs) 0.79000000000000004Returnability YCountry of origin MXOffer Sustainability RoHS (date code: YYWW) California proposition 65 WARNING: This product can expose you to chemicals including:- - - - - - - Substance 1 Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.- - - - - - - More information For more information go to www.p65warnings.ca.govContractual warranty Warranty period 18 months -
Documents and Downloads
Language- English
CatalogSizeAdd to My DocumentsManual Starters and Switches Selection Guide (Version 2.0)Digest Catalog 16: NEMA Contactors and Starters (Version 1.8)CADSizeAdd to My DocumentsNEMA Fractional Horsepower Manual Starters 2510_FG (Version 1.2)CertificateSizeAdd to My DocumentsCSA Certificate 25490_S_000 3211-05 - Manual Motor Controllers (Version 1.0)UL Certificate E42243 NLRV - Manual Motor Controlers (Version 1.0)Instruction SheetSizeAdd to My Documents2510F Fractional Horsepower Manual Starter Label (Version 01)Tripping curvesSizeAdd to My DocumentsMelting Alloy Relay Design Thermal Unit Type A.49-A25.2 AC Manual Starter Size FHP Type F With 1 Thermal UnitsSmall Enclosure All Other larger Enclosures (Version 1.0)Date 7/19/18Size 35.9 KB -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.