Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2510FG02PG Picture
Discontinued

Range: Fractional Horsepower Starters

Legacy Data

2510FG02PG

Schneider Eletric 2510FG02PG Picture
Discontinued
Range: Fractional Horsepower Starters

Legacy Data

2510FG02PG

Duplex Manual Starter - NEMA 1 - 1 Starter - 2P -Toggle - Grn Indicator - 277VAC

Show more characteristics >
2510FG02PG  has not been replaced. Please contact your customer care center for more information.
  • Price
    201.00 USD

  • Main
    Product
    Duplex Unit Manual Starter
    Type
    F
    Overload Relay Type
    Melting alloy
    Complementary
    Line Rated Current
    16 A
    cable entry
    0.5" and 0.75" knock-outs (top and bottom)
    Horsepower Rating
    1 hp at 115 V AC
    1 hp at 277 V AC
    0.75 hp at 115 V DC
    0.75 hp at 230 V DC
    2 hp at 230 V AC
    System Voltage
    277 V AC
    230 V DC
    Number of Poles
    2P
    Control Unit
    Toggle switch
    Phase
    1 phase
    Pilot Light
    Green indicator
    reset
    Manual
    motor starter type
    Non reversing
    electrical connection
    Screw clamp terminals
    Wire Gauge
    AWG 14...AWG 12 (copper)
    height
    4.25 in
    width
    4.5 in
    depth
    2.75 in
    Environment
    product certifications
    CSA LR25490 class 3211 05
    CE
    UL listed file E42243 CCN NLRV
    NEMA Enclosure Rating
    NEMA 1 plastic standard size
    Ordering and shipping details
    Category
    21101 - 2510,2511,2512 F
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.80000000000000004
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.