Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 2510FF3PG Picture
    Discontinued

    Schneider Eletric 2510FF3PG Picture
    Discontinued

    FHP Manual Starter - Flush Mount - 1P - Key Operated - Green Indicator - 277VAC

    Show more characteristics >
    2510FF3PG  has not been replaced. Please contact your customer care center for more information.
    • Price
      149.00 USD

    • Main
      product or component type
      Single Unit Manual Starter
      range of product
      F
      thermal overload type
      Melting alloy
      Complementary
      Line Rated Current
      16 A
      cable entry
      Without
      motor power hp
      1 hp at 115 V AC
      1 hp at 230 V AC
      1 hp at 277 V AC
      System Voltage
      277 V AC
      poles description
      1P
      control type
      Key
      Phase
      1 phase
      local signalling
      Green indicator
      reset
      Manual
      motor starter type
      Non reversing
      electrical connection
      Screw clamp terminals
      AWG gauge
      AWG 14...AWG 12 (copper)
      height
      4.5 in
      width
      2.75 in
      depth
      2.19 in
      Environment
      product certifications
      CE
      UL listed file E42243 CCN NLRV
      CSA LR25490 class 3211 05
      NEMA degree of protection
      Not rated (flush plate) sheet steel standard size
      Ordering and shipping details
      Category
      21101 - 2510,2511,2512 F
      Discount Schedule
      CP1
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.5
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.