USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 2502D3X1 Picture

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 2502D3X1

Section 29 Misc.

Schneider Eletric 2502D3X1 Picture
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 2502D3X1
Section 29 Misc.

bracket - harmony 9001K - for control button

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    15.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001 K
    product or component type
    Bracket
    Complementary
    accessory / separate part type
    Bracket
    accessory / separate part category
    Control accessory
    product compatibility
    9001KA1
    product weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901232384
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.9999999999999998E-2
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 11/17/17
    Size 425.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.