Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

lever latch - harmony 9001K - for control button

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    54.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001 K
    product or component type
    Lever
    Complementary
    accessory / separate part type
    Lever gate
    accessory / separate part category
    Control accessory
    product compatibility
    9001KA1
    product weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901784555
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20000000000000001
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 11/17/17
    Size 425.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.