Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

200A 3P Type E Solid Neutral Assembly

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    189.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Square D
    product or component type
    Safety switch solid neutral assembly
    series name
    Heavy duty
    Complementary
    number of poles
    3
    [In] rated current
    200 A : E
    AWG gauge
    AWG 6...300 kcmil (copper or aluminium)
    Ordering and shipping details
    Category
    00031 - IND CB ENC N 4,4X,5,12,12K
    Discount Schedule
    DE1
    GTIN
    00785901195993
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.63
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 9/21/18
    Size 5.5 MB
    Date 9/22/18
    Size 969.9 KB
    Date 8/9/18
    Size 197.1 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 12/9/17
    Size 552.7 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/15/17
    Size 350.6 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 11/10/17
    Size 219.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.