USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 203R122 Picture

View all Instrument Transformers

Instrument Transformers - 203R122

Current Transformers

Schneider Eletric 203R122 Picture
View all Instrument Transformers
Instrument Transformers - 203R122
Current Transformers

TRANSFORMER CURRENT 1200:5 5-1/4 I

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    962.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Torroidal Current Transformer
    product certifications
    UL recognized
    transformer ratio
    1200/5
    NEMA degree of protection
    NEMA 1
    Phase
    1 phase
    electrical connection
    Screw clamp terminals
    opening size
    Ø 5.25 in
    Ordering and shipping details
    Category
    15500 - CLASS 4210 CT'S (LC 5101)
    Discount Schedule
    PA1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    26.699999999999999
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Methanol, which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 06: Transformers
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 433.5 KB
    Handout
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.