Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 201R101 Picture

Range: Instrument Transformers

Current Transformers

201R101

Schneider Eletric 201R101 Picture
Range: Instrument Transformers

Current Transformers

201R101

TRANSFORMER CURRENT 100:5 3-1/2 I.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1218.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Torroidal Current Transformer
    Certifications
    UL recognized
    Ratio
    100/5
    Enclosure Type
    NEMA 1
    Phase
    1 phase
    Eletrical Connection
    Screw clamp terminals
    Opening Size
    Ø 3.50 in
    Ordering and shipping details
    Category
    15500 - CLASS 4210 CT'S (LC 5101)
    Discount Schedule
    PA1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    45
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 8/9/18
    Size 436.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.