USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TRANSFORMER DRY 1PH 1KVA 240X480V-24/48V

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    948.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Buck and Boost Transformer
    Enclosure Code
    7A
    Enclosure Type
    NEMA 3R
    Insulation Temperature
    356 °F (180 °C)
    Primary Voltage
    240 x 480 V
    Power Rating
    1 kVA
    Secondary Voltage
    24/48 V
    Temperature Rise
    115 °C
    Ordering and shipping details
    Category
    16265 - BUCK & BOOST
    Discount Schedule
    PE2
    GTIN
    00785901796855
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    21.199999999999999
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Buck and Boost Transformer Class 7414 (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Buck & Boost Transformer 240 x 480 V - 24/48 V (Version 02)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 200 B
    Handout
    Date
    Size
    Add to My Documents
    Dry Type Transformers Application Guide (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.