USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 1S6F Picture

View all Low Voltage General Purpose Transformers (Resin Encapsulated)

Low Voltage General Purpose Transformers (Resin Encapsulated) - 1S6F

Sealed General Purpose Transformers

Schneider Eletric 1S6F Picture
View all Low Voltage General Purpose Transformers (Resin Encapsulated)
Low Voltage General Purpose Transformers (Resin Encapsulated) - 1S6F
Sealed General Purpose Transformers

TRFMR DRY 1PH 1KVA 120X240V-120/240V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1090.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Dry Sealed Transformer
    Primary Voltage
    120 x 240 V
    Secondary Voltage
    120/240 V
    Full Capacity Taps
    0
    Complementary
    Enclosure Code
    7A
    Phase
    1 phase
    Primary to Secondary Voltage
    120 x 240 V : 120/240 V
    Power Rating
    1 kVA
    temperature rise
    115 °C
    height
    8.13 in
    width
    6.94 in
    depth
    5.31 in
    enclosure mounting
    Wall mounted
    enclosure material
    Painted sheet steel
    Environment
    Enclosure Type
    NEMA 3R
    insulation temperature
    356 °F (180 °C)
    product certifications
    CSA
    cULus
    UL listed
    Ordering and shipping details
    Category
    16277 - RESIN LVGP XFMR
    Discount Schedule
    PE2
    GTIN
    00785901014416
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    21.199999999999999
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 832.9 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Handout
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 1.1 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.