Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 1S51FSS Picture

Range: Low Voltage General Purpose Transformers (Resin Encapsulated)

Sealed General Purpose Transformers

1S51FSS

Schneider Eletric 1S51FSS Picture
Range: Low Voltage General Purpose Transformers (Resin Encapsulated)

Sealed General Purpose Transformers

1S51FSS

TRANSFORMER DRY 1 PHASE 1 KVA 120/240V SECONDARY

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Dry Sealed Transformer
    Primary Voltage
    600 V
    Secondary Voltage
    120/240 V
    Full Capacity Taps
    0
    Complementary
    Enclosure Code
    7A
    Phase
    1 phase
    Primary to Secondary Voltage
    600 V : 120/240 V
    Power Rating
    1 kVA
    temperature rise
    115 °C
    height
    8.13 in
    width
    6.94 in
    depth
    5.31 in
    enclosure mounting
    Wall mounted
    enclosure material
    Stainless steel
    Environment
    Enclosure Type
    NEMA 3R
    insulation temperature
    356 °F (180 °C)
    product certifications
    CSA
    cULus
    UL listed
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.