USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 19516 Picture

View all Multi 9

Multi 9 - 19516

accessories

Schneider Eletric 19516 Picture
View all Multi 9
Multi 9 - 19516
accessories

Acti 9 - comb busbar - 3L+N balanced - 9 mm pitch - 18 modules - 80A

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    Acti 9
    product or component type
    Comb busbar
    accessory / separate part category
    Connection accessory
    lines description
    3L + N
    Length in 18 mm modules
    18
    Complementary
    number of ways
    18 ways N + 3 L (balanced)
    poles configuration for 1 way
    1 x 3P + N
    1 x 3P
    3 x 1P + N
    connection pitch
    9 mm
    connector type
    Tooth
    distance between way
    54 mm
    marking
    N L1 N L2 N L3
    insulation
    Insulated
    device presentation
    Cuttable
    [Ie] rated operational current
    80 A ( 40 °C )
    System Voltage
    400 V AC Ph/Ph
    230 V AC Ph/N
    [Ui] rated insulation voltage
    440 V AC conforming to IEC 61439-1
    [Uimp] rated impulse withstand voltage
    6 kV
    mounting mode
    Horizontal
    mounting location
    Top on tunnel type terminals
    9 mm pitches
    36
    width
    12.6 in (320 mm)
    colour
    Light grey ( RAL 7035 )
    range compatibility
    Multi 9 N40
    Acti 9 C40
    Acti 9 ID C40
    Acti 9 C40 Vigi
    Multi 9 N40 Vigi / N40 Vigi
    Acti 9 iDPN N Arc
    Acti 9 iARC DPNN
    Environment
    standards
    IEC 60947-7
    EN/IEC 60439-1
    fire resistance
    1760 °F (960 °C) ( 30 s ) conforming to IEC 60695-2-1
    pollution degree
    3 conforming to IEC 60947-7
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.