Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 18310 Picture
    Discontinued

    Range: Multi 9

    obselete

    18310

    Schneider Eletric 18310 Picture
    Discontinued
    Range: Multi 9

    obselete

    18310

    Show more characteristics >
    18310  has not been replaced. Please contact your customer care center for more information.
    • Price
      681.00 USD

    • Main
      range of product
      C40
      C60
      DT40
      IDPN
      product or component type
      Remote control auxiliary
      device short name
      Tm60
      Complementary
      control type
      Coil deconnection
      Remote control maintained 230 V AC 50/60 Hz
      response time
      1 s opening
      2 s closing
      mounting mode
      Fixed
      mounting support
      35 mm symmetrical DIN rail
      9 mm pitches
      7
      height
      3.19 in (81 mm)
      width
      3.9 in (99 mm)
      depth
      2.95 in (75 mm)
      product weight
      0.66 lb(US) (0.3 kg)
      product compatibility
      C40 1P + N
      IDPN 1P + N
      C60 1P + N
      DT40 1P + N
      C60 2P
      DT40 2P
      IDPN 2P
      C40 2P
      Environment
      standards
      IEC 60947-2
      Ordering and shipping details
      Category
      01078 - DE2 MISC
      Discount Schedule
      DE2
      GTIN
      00785901002536
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      2
      Returnability
      N
      Country of origin
      FR
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0802  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.