Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 180R801 Picture

    Range: Instrument Transformers

    Current Transformers

    180R801

    Schneider Eletric 180R801 Picture
    Range: Instrument Transformers

    Current Transformers

    180R801

    TRANSFORMER CURRENT 800:5 2-1/2 ID

    Show more characteristics >
    • Product availability
      Stock - Normally stocked in distribution facility
    • Price
      246.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Torroidal Current Transformer
      product certifications
      UL recognized
      transformer ratio
      800/5
      NEMA degree of protection
      NEMA 1
      Phase
      1 phase
      electrical connection
      Screw clamp terminals
      opening size
      Ø 2.50 in
      opening diameter
      2.5 in
      Ordering and shipping details
      Category
      15500 - CLASS 4210 CT'S (LC 5101)
      Discount Schedule
      PA1
      GTIN
      00785901036722
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      2.4300000000000002
      Returnability
      Y
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Date 11/20/17
      Size 484.2 KB
      Data Bulletin
      Date
      Size
      Add to My Documents
      Date 9/24/17
      Size 433.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.